??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BLT 21M-001-P-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BLT 21M-001-P-S4
VERF
Availability
Available
BC
Order code
BLT0009
TC
Artikelbezeichnung
BLT 21M-001-P-S4
PX
Product view
42398_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Luminescence sensor
W
Gewicht
0.08500 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 21M, Dimension = 12 x 50 x 42.5 mm, Interface = PNP normally open/normally closed (NO/NC), Input function = Key disable on/off, Teach Contrast (switching point), Principle of operation = Luminescence sensor, Principle of optical operation = Diffuse sensor, focused, Special optical feature = Coaxial Optics, Beam characteristic = Focused, Light type = Ultraviolet light, Light spot size = Ø 1.5 mm at 10 mm, Range = 0...40 mm, Connection = Connector, M12x1-Male, 4-pin, Housing material = Zinc, Die casting, Powder coated Aluminium, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.